Multiclassification Mesh Solution
Our fiber to the desk mesh solution consolidates multiple disparate security enclave cables into one cable, which can be run to a workstation while maintaining network and classification separation. This solution reduces cabling to the user by 75% while mitigating potential errors and information security risk.
The secure multiclassification mesh module is ideal for LAN, data center, SCIF, and fiber-to-the-desk deployments. It is CTTA, CISA, and CISO approved for your peace of mind. The Department of Defense (DOD) has also approved the module for use by its vendors and contractors.