Corning’s Evolv® FRECAP® Closure is built on an innovative gel-sealing concept that redefines fiber optic installation. With eight independent cable entry segments, each sealed with our signature Corning blue gel, the FRECAP fiber optic enclosure delivers fast, reliable, and error-free deployment—without the need for specialty tools.
Each segment features a clear, intuitive closing mechanism that makes adding, removing, or changing cables simple and secure. The lever-activated seal takes just seconds to engage using a standard screwdriver, ensuring quick installs and zero disruption to existing connections.
The FRECAP fiber optic enclosure supports a wide range of cable diameters, microducts, and cable types — making it the ideal solution for diverse deployment scenarios. Whether you're working with uncut cables or complex configurations, FRECAP adapts to your needs with ease.
The blue gel-sealed segments form a complete ring around the closure, eliminating the risk of forgotten O-rings or unsealed ports. It’s a smarter, more secure way to manage fiber — designed for today’s demands and ready for tomorrow’s growth. Experience the closure that combines speed, simplicity, and scalability.
Evolv® FRECAP® Closure — your new standard in fiber deployment.