ClearCurve multimode laser-optimized, bend resilient fibers are widely deployed to deliver high data rate, low latency transmission. As the inventor of bend-insensitive optical fiber, Corning ensures quality and reliability by measuring key attributes, including effective modal bandwidth on every kilometer of ClearCurve multimode fiber.
ClearCurve OM2, OM3, OM4, and OM5 wide band fibers are compliant with IEC 60793-2-10. The multimode fiber withstands tight bends and challenging cabling routes in data center and in-building network connections up to 100 m with substantially less signal loss.
New ClearCurve OM3 XT and ClearCurve OM4 XT fibers are engineered for Terabit BiDi and emerging 100G/lane transceiver technologies as part of 400G and 800G data centers. They are fully backward compatible with OM3 and OM4 fibers and fiber-based systems.