Get assured protection and installation versatility for your Corning ALTOS® loose tube cabling needs with our Fiber Dome Closure (FDC) family. The FDC family provides multiple solutions for evolving networks with a complete product family, constructed from highly chemical-resistant materials, that can be deployed across buried, underground, and aerial environments. These easy-to-install closures cover all fiber counts with strong bonding and industry-friendly mechanical capabilities, making them the best closure choice for your loose tube installation needs. ECAM (External Cable Assembly Module) provides the safest and easiest conditions for cable addition.
Your connections deserve the best protection. No matter the size and configuration of your network, protecting its connectivity is what counts.
Your connections deserve the best protection. No matter the size and configuration of your network, protecting its connectivity is what counts.
FDC-10S-D
- Fixed O-ring sealing system with latching mechanism for error-free re-entry
- GR-771 compliant
- Accommodates splitters and other optical devices
- Easy cable addition
- No special tools required
- Hinged tray options with modular splice holders
- Available above and below grade
- Up to seven ground lugs
- Maximum cable diameter: 27 mm
- Butt splice closure
- Five round drop ports or up to 15 flat drop ports
- 22 x 10 x 10 in
Additional Closure Solutions for ALTOS® Loose Tube Cable
Additional Closure Solutions for ALTOS® Loose Tube Cable
There is no “one-size-fits-all” approach when it comes to your network. That is why we offer multiple closure solutions for every configuration. Fiber Optic BPEO Closures are designed with application flexibility in mind and support evolving fiber optic networks with modular solutions above and below grade. The 2178 Fiber Optic Splice Closure family provides multiple configurations to help your network support increasing bandwidth demands.

BPEO S1.5 and S2
: BPEO S1.5 and S2- • Available above and below grade
- • Supports 12-288 splices
- • Maximum cable diameter: 18 mm
- • Butt splice closure
- • 16 entry cable ports
- • 27 round drop ports
- • S1.5: 15 x 8 x 5 in
- • S2: 20 x 13 x 6 in

2178-LS
: 2178-LS- • Available above and below grade
- • Supports 12-288 splices
- • Maximum cable diameter: 25 mm
- • Butt and in-line splice closure
- • Four round drop ports up to one-inch OD
- • Expansion kit up to 16 cable ports
- • 22 x 9 x 8 in
What can Corning do for You? Contact us to discuss your closure needs.

Have a question about closures? Curious what closure best fits your cabling needs? Contact us so we can help you optimize you solutions.
Thank you for reaching out!
A representative will be contacting you shortly. In the meantime, check out our video on the 2178 closure family: