FRECAP 2 Closure | Corning

Designed for Today’s Demands and Tomorrow’s Growth

Designed for Today’s Demands and Tomorrow’s Growth

Thanks to the gel-based sealing body, the FRECAP® 2 fiber optic closure offers a high degree of flexibility when it comes to cable and tube configuration, both for initial configuration and for subsequent additions or changes. The innovative locking system provides even better protection for the fibers during operation.

The use of multiple entries expands the capacity of the eight individually and independently accessible ports, for example to securely manage up to 32 microtubes with an outer diameter of 7 mm.

FRECAP 2 uses Corning's MAX single and multifiber management system, thus allowing not only optimal storage of the fibers but also a high degree of flexibility for moves, adds and changes (MAC). The secure guidance and separation of the individual fiber pairs also provides special protection for the fibers in operation while work is being carried out on adjacent fiber pairs, for example.

FRECAP 2 Closure — your new standard in fiber deployment.

Learn more with our e-catalog >

Let's Connect!

FRECAP2 Closure with MAX Fiber Management – the advantages at a glance

  • Fast and seamless integration into existing networks, with focus on ease and speed of installation without compromising the reliability, reducing both CapEx and OpEx
  • 8 cable entry segments that can be released individually and independently of each other allow safe and fast access without affecting or disturbing existing connections in operation
  • Integrated sealing ring (O-ring) ensures a proper fit, preventing any potential failure during installation
  • Suitable for tubes and cables with diameters from 5 to 28 mm
  • Multiple entries allow up to 32 tubes with 7 mm OD
  • Up to 1,440 splices using 5 mm cassettes and crimp splice protection
  • Reusable gel sealing material for maximum flexibility
  • No special tools required
  • Optimised for use with optical splitters
  • MAX single and multifiber management and routing system
  • IP 68

Learn More >

FRECAP 2 Closure

What can Corning do for you? Contact us to discuss your closure needs.

Have a question about closures? Curious what closure best fits your cabling needs? Contact us so we can help you optimize your solutions.

Thank You!

Thank you for contacting us. A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please all our customer service line at +49 30 5303 2100.