Centrix™ Splice Cassettes
Centrix™ Splice Cassettes
| Part Number | Description | Drawing Format | |||
|---|---|---|---|---|---|
| CTXCPP24-B3-2RH000 | Centrix™ Cassette, PTL, 24F LCAPC, OS2 900UM | DXF | |||
| CTXCPP24-3C-2RH000 | Centrix™ Cassette, PTL, 24F SCUPC, OS2 900UM | DXF | |||
| CTXCPP24-3C-2RJ000 | Centrix™ Cassette, PTL, 24F SCUPC, OS2 RIB | DXF | |||
| CTXCPP24-A9-2RH000 | Centrix™ Cassette, PTL, 24F LCUPC, OS2 900UM | DXF | |||
| CTXCPP36-A9-2RH000 | Centrix™ Cassette, PTL, 36F LCUPC, OS2 900UM | DXF | |||
EDGE™ Solutions Panels
EDGE™ Solutions Panels
| Part Number | Description | Drawing Format | |||
|---|---|---|---|---|---|
| EDGE-CP24-E3 | EDGE™ Solutions, 24-fiber MTP® Connector Panel, aqua adapter, 50 µm multimode (OM4/OM3) | DXF | VSS | BIM | |
| EDGE-CP48-E3 | EDGE™ Solutions, 48-fiber MTP® Connector Panel, aqua adapter, 50 µm multimode (OM4/OM3) | DXF | VSS | BIM | |
| EDGE-CP24-90 | EDGE™ Solutions, Connector Panel, 24-fiber MTP® Connector Panel, black adapter, Single-mode (OS2) | VSS | BIM | ||
| EDGE-CP48-90 | EDGE™ Solutions, Connector Panel, 48-fiber MTP® Connector Panel, black, Single-mode (OS2) | DXF | VSS | BIM | |
EDGE8® Solutions Panels
EDGE8® Solutions Panels
| Part Number | Description | Drawing Format | |||
|---|---|---|---|---|---|
| EDGE8-CP08-V1 | EDGE8® Adapter Panel, MTP®, 8F, Bend-improved Single-mode (OS2) | DXF | VSS | ||
| EDGE8-CP08-V3 | EDGE8® Adapter Panel, MTP®, 8F, 50 µm multimode (OM4) | DXF | VSS | ||
| EDGE8-CP16-V1 | EDGE8® Adapter Panel, MTP®, 16F, Bend-improved Single-mode (OS2) | DXF | VSS | ||
| EDGE8-CP16-V3 | EDGE8® Adapter Panel, MTP®, 16F, 50 µm multimode (OM4) | DXF | VSS | ||
| EDGE8-CP24-V1 | EDGE8® Adapter Panel, MTP®, 24F, Bend-improved Single-mode (OS2) | DXF | VSS | ||
| EDGE8-CP24-V3 | EDGE8® Adapter Panel, MTP®, 24F, 50 µm multimode (OM4) | DXF | VSS | ||
| EDGE8-CP32-V1 | EDGE8® Adapter Panel, MTP®, 32F, Bend-improved Single-mode (OS2) | DXF | VSS | ||
| EDGE8-CP32-V3 | EDGE8® Adapter Panel, MTP®, 32F, 50 µm multimode (OM4) | DXF | |||