The good news is that we have worked diligently to provide you with suitable alternatives to meet your needs.
Corning’s S500 and S250 copper jacks, panels and suitable outlets are retiring.
Corning’s S500 and S250 copper jacks, panels and suitable outlets are retiring.
Replacement Product Options
To help you transition smoothly from S500 and S250 copper jacks, explore these replacements and alternative options:
Retiring now S500 | New Replacement Options |
Product Image | Description of RJ45 Jack | Product Number | Description | Footprint |
S500, LANScape® CAXASM-00104-C001 |
XF500003546 | VOLOCK6ASNV, V500S, Bulk Pack | VOL | |
XF500003553 | VOLOCK6ASN8, V500S, Single Pack | VOL | ||
CAXXSM-00104-C001 | xs500, Single Pack | Keystone | ||
CAXXSM-00104-C011-BP | xs500, Bulk Pack | Keystone | ||
S500 flex, LANScape® CAXASM-00104-C002 |
XF500003546 | VOLOCK6ASNV, V500S, Bulk Pack | VOL | |
XF500003553 | VOLOCK6ASN8, V500S, Single Pack | VOL | ||
CAXXSM-00104-C002 | xs500 FLEX, Single Pack | Keystone | ||
CAXXSM-00104-C012-BP | xs500 FLEX, Bulk Pack | Keystone | ||
S500, Keystone CAXBSM-00104-C001 |
CAXXSM-00104-C011-BP | xs500, Bulk Pack | Keystone | |
CAXXSM-00104-C001 | xs500, Single Pack | Keystone | ||
S500 flex, Keystone CAXBSM-00104-C002 |
CAXXSM-00104-C012-BP | xs500 FLEX, Bulk Pack | Keystone | |
CAXXSM-00104-C002 | xs500 FLEX, Single Pack | Keystone |
Retiring now S250 | New Replacement Options |
Product Image | Description of RJ45 Jack | Product Number | Description | Footprint |
S250, LANScape® CAXESM-00100-C001 |
||||
XF500006010 | VOLOCK6SH8, V250S, Bulk Pack | VOL | ||
XF500006028 | VOLOCK6SHV, V250S, Bulk Pack | VOL | ||
S250, LANScape® CAXESM-00100-C012 |
||||
XF500006028 | VOLOCK6SHV, V250S, Bulk Pack | VOL | ||
S250 flex, LANScape® CAXESM-00100-C004 |
||||
XF500006010 | VOLOCK6SH8, V250S, Bulk Pack | VOL | ||
XF500006028 | VOLOCK6SHV, V250S, Bulk Pack | VOL |
Suitable 1U 19" Copper Patch Panel Options |
Product Number | Description | Footprint |
Standard | ||
MAXCSV-02400-C001 | VOL Patch panel 19" PLUS, 1U, 24 ports, silver | VOL |
MAXCSV-02401-C001 | VOL Patch panel 19" PLUS, 1U, 24 ports, white | VOL |
MAXCSV-02408-C001 | VOL Patch panel 19" PLUS, 1U, 24 ports, black | VOL |
KAXCSV-02400-C001 | Keystone Patch panel 19" PLUS, 1U, 24 ports, silver | Keystone |
KAXCSV-02401-C001 | Keystone Patch panel 19" PLUS, 1U, 24 ports, white | Keystone |
KAXCSV-02408-C001 | Keystone Patch panel 19" PLUS, 1U, 24 ports, black | Keystone |
High Density | ||
UU009535251E | HD Patch panel 19", 1U, 48 ports, RJ45, 1U, silver, empty, for pre-connectorized trunks | HD Keystone |
UU009535251 | HD Patch panel 19", 1U, 48 ports, with 48 Cat.6A modules, silver | HD Keystone |
We believe these replacements and alternatives will not only meet but exceed your expectations, ensuring that you continue to receive top-notch solutions for your needs.
What Should You Do Next?
If you have previously purchased S500 or S250 and corresponding patch panels or customer outlets and are looking to transition to one of the replacement options, please visit our online product pages.
For any any questions or assistance needed in making the switch, please do not hesitate to reach out to our support team. We are ready to help you every step of the way with our V500S and V250S product offerings!
Need help finding the right copper solution for your needs?
Wheter you need help with you current implementation or planning for the future, we can help. Complete this form to get started.