Remote Power Solutions | Smart Remote Powering | Corning

Are you tired of dealing with network limitations, space constraints, and costly local power outlets on campus?

Our long-reach solutions portfolio can provide the cost-effective connectivity you need at the edge. Keep your campus reliably connected no matter where you are!

Overcome Power over Ethernet (PoE) distance limitations of legacy Category cable networks by injecting DC power into your network. Corning’s expanded portfolio of high-density, Class 2 remote power solutions support intelligent power aggregation at the edge to deliver up to 800 W of power. Our power solutions are compatible with Corning’s ActiFi® Composite Cable, connectivity, hardware, and actives portfolio including Long-Reach Solutions.

Corning recommends that all designs using the Corning Remote Power Solution comply with the latest editions of the NEC® of the NFPA, OSHA, and all applicable Local and State codes.

Advantages of Remote Powering Solutions

Solve for Increasing Power Requirements
As buildings get smarter, they demand more power from our networks. Deliver up to 800 W of power to the edge to support small to medium power loads such as IP devices and smart lighting.

Reduce Deployment Cost
Eliminate costly local power outlets and telecommunication rooms by delivering DC power across distances of 600 meter or more.

Save Space
Our new intelligent remote power solutions deliver up to 167% greater port density to help you solve for more power with a smaller footprint.

Gain Flexibility
Our new power supplies are a half rack unit wide and can be stacked side-by-side, wall mounted, or installed inside a enclosure. With an ambient temperature range of -30°C to +65°C, these solutions can be deployed in various locations.

Download the Remote Power Solution one Pager now to see the latest updates on Corning Intelligent Power (CIP)

Download >>

Let's Connect!

Product Highlights

Intelligent
Power Supplies
Achieve ultimate port density to deliver more power with less space. 16 port (1.5 RU tall,  half RU wide)
32 port (2 RU tall, half RU wide)

Aggregators

Aggregate multiple 24V to 56V Class 2 inputs to provide more power
(up to 800 W of power to a single device) and redundancy at the edge.

2:1 or 8:1

Step Down Converter

Add this device to support both 56V and 24V loads from
the same power supply.
x1 output or x2 output

Accessories

Gain deployment flexibility with various mounting options.

Din rail mounting
Rack shelves
Cable management.

Educational Resources

At Home with Corning: Remote Powering with Steve Letke

At Home with Corning: Remote Powering with Steve Letke

Applications at the edge of your network cameras, small cells, VoIP and more all require power. Steve Letke explains options for remote powering these devices as part of a fiber deep strategy.

Applications at the edge of your network cameras, small cells, VoIP and more all require power. Steve Letke explains options for remote powering these devices as part of a fiber deep strategy.

Overview: Corning Remote Power Solution

Overview: Corning Remote Power Solution

Corning remote power solution lets you extend your reach – delivering reliable data and power at greater distances.

Corning remote power solution lets you extend your reach – delivering reliable data and power at greater distances.

Remote Power Solution Use Case: Security

Remote Power Solution Use Case: Security

Remote Power Solution Use Case: Security

ActiFi® Composite Cable is compatible with Corning Remote Power solutions. Enable security cameras, wireless access points, security phones, and any PoE, PoE+, and PoE++ application.

ActiFi® Composite Cable is compatible with Corning Remote Power solutions. Enable security cameras, wireless access points, security phones, and any PoE, PoE+, and PoE++ application.

Go the Distance with Long-Reach Solutions

Extend the reach of your network beyond the
100-meter distance limitation of legacy Category networks. Enable remote applications at distances of 2,000 feet or more with Corning’s Intelligent Power Solutions and ActiFi® Composite Cable.

Use this distance table to build the right end-to-end network for your project based on the specific power requirements at the edge. Contact your local Corning Sales Engineer for assistance.

Want to Extend your Reach and Simplify your Network?

Download our document to learn more! 

Want to discuss our remote power solutions!

Whether you need help with current data demands or planning for the future, we can help.

Complete this form to get started today.

Thank you!

Thank you for your inquiry. One of our representatives will be in touch with you shortly.