10G HPoE Media Converter | Corning

Not Your Average PoE Media Converter

Not Your Average PoE Media Converter

Experience the next generation of network management with our growing family of fiber media converters (FMCs), engineered to deliver unparalleled convenience, flexibility, and reliability from the core all the way to the edge.

  • Two FMC options available: Our original single-port 10G Fiber Media Converter set the standard for high-reliability optical-to-Ethernet conversion. Now, we're expanding the lineup with the Corning 1LAN-FMC-10GPLUS-U, an industrial-grade, smaller, and extra versatile three-port option.
  • The new 3-Port FMC — Built for the Edge: Now introducing the newest generation of the FMC, a three-port version able to service up to three devices with unique VLANs. With a ruggedized form factor, intelligent power aggregation, and a new management dip switch feature, this device allows for greater flexibility.

Upgrade to the new 10G Media Converter today and take control of your network with advanced features that ensure uptime and efficiency.

Smarter Control at the Network Edge

Smarter Control at the Network Edge

Built-in management, diagnostics, and uptime features help simplify deployment, speed troubleshooting, and keep critical devices connected.

Management Mode Dip Switch
Unique to the three-port FMC, this switch allows for more flexible management of the device. With management mode disabled, customers can configure unique service profiles containing one or many VLANs for each copper interface independently at the edge. With management mode enabled, port configuration within the FMC is shut down, and the interfaces do not carry unique VLANs.
Link Fault Pass-Through (LFP) Dip Switch
Available for both the one-port and the three-port. Enhance your network’s diagnostic capabilities. The “LFP” dip switch provides immediate link down status to the switch for both local and remote FMCs, allowing for faster troubleshooting and maintenance.
Watch Dog Dip Switch
Unique to the one-port FMC, never worry about device downtime again. The “Watch Dog” dip switch automatically resets the PoE power to the powered device (PD) if it stops transmitting data for more than 300 seconds, ensuring continuous operation without manual intervention.

Find the Right Option for Your Application

Three-Port Fiber Media Converter

3-Port Fiber Media Converter

  • Supports both 10G speeds and provides HPoE.
  • Supports up to 180W PoE++ (HPoE) and is backward compatible to support PoE, PoE+, PoE++ (60W) / 802.3bt.
  • Supports 10G speeds and is backward compatible to  support 1G or 2.5G speeds.
  • Comes with two dip switches, the first that either enables or disables Link Fault Passthrough, the second that either enables or disables managed or unmanaged mode, allowing the customer to configure ports or have the device run unmanaged.
  • Intelligent power aggregation is built into the device.

Learn More >

One-Port Fiber Media Converter

1-Port Fiber Media Converter

  • Supports both 10G speeds and provides HPoE.
  • Supports 90W PoE++ (HPoE) and is backward compatible to support PoE, PoE+, PoE++ (60W) / 802.3bt.
  • Comes with two dip switches, the first that either enables or disables Link Fault Passthrough, the second that either enables or disables Watch Dog.
  • Cost-effective solution reduces network deployment costs by 45% compared to alternate media converter solutions.

Learn More >

With our 10G Fiber Media Converter and our overall Long-Reach Solution, Corning shows below how you can power your multiple PoE devices in whatever environment you are supporting.

PSU FMC Flow Chart

Built for More at the Network Edge

Built for More at the Network Edge

The 3-Port Fiber Media Converter is an industrial grade, smaller, and more versatile version of the preexisting one port Fiber Media Converter. It is an industrial-grade 10G Ethernet media converter (from 10000Base-X SFP+ to 10G/5G/2.5G/1G/100M Base-T Copper) with 802.3bt Power over Ethernet Plus Plus (PoE++) injector function to deliver up to 180W of total power output, divisible across three ports, with each port limited to 90W max—along with high data transmission speed to end devices. It is equipped with three RJ45 copper interfaces, the first supporting 10G/5G/2.5G/1G/100M Base-T and the remaining two supporting 2.5G/1G/100M Base-T, and one 10GBase-X SFP+ fiber optic interface, delivered in an IP30 rugged but compact-sized strong case with a redundant power system (44~57VDC). The unit is encased in an IP30-rated, rugged yet compact metal housing that can be wall or DIN rail mounted. The new FMC includes two DIP switches, enabling management feature sets that allow customers to retain network control all the way to the edge. These include four unique modes: the device can be managed or unmanaged, and the device can enable or disable Link Fault Passthrough (LFP). This device comes with a built-in, intelligent power aggregation system. Using high-reliability optical-to-Ethernet conversion, this device is ideal for enterprise, industrial, and telecom environments requiring long-distance connectivity where copper networks fall short.

The 1-Port Fiber Media Converter is an industrial-grade 10G Ethernet media converter (from 10000Base-X SFP+ to 10G/5G/2.5G/1G/100M Base-T Copper) with 802.3bt Power over Ethernet Plus Plus (PoE++) injector function to deliver up to 90W of power output and high data transmission speed to PDs (powered devices) installed in a remote area where sufficient and reliable power input is required, providing non-blocking wire-speed performance and great flexibility for 10G Ethernet extension in harsh industrial environment. It is equipped with one 10G/5G/2.5G/1G/100M Base-T RJ45 copper interface and one 10GBase-X SFP+ fiber optic interface delivered in an IP30 rugged but compact sized strong case with redundant power system (44~57VDC).

Download these Fiber Media Converter Spec Sheets

10G HPoE 3-Port Fiber Media Converter >

10G HPoE 1-Port Fiber Media Converter >

Corning 10G HPoE Media Converter FAQs

Corning's 10G HPoE Media Converter opens up a world of possibilities at the network edge, promising reliability, performance, and flexibility that your evolving IT telecommunications demands. Read the FAQs on our 10G Media Converter to understand how this product can seamlessly integrate into your infrastructure!

With our Media Converters and our overall Long-Reach Solution, Corning shows below how you can power your multiple PoE devices in whatever environment you are supporting.

Long-Reach Networking: Media Converter Solution

Let's help you navigate connectivity solutions!

Whether you need help with current projects or planning for the future, we can help. Complete this form to get started today.

Thank you!

Thank you for your inquiry. One of our representatives will be in touch with you shortly.