Corning Intelligent Power (CIP) and Power Supply Units (PSU) | Corning

Corning’s Portfolio of Network Power Solutions

Corning’s Portfolio of Network Power Solutions

Corning Power Supply Solutions deliver reliable, scalable power for modern LAN and in-building network applications. Designed to support a wide range of use cases including LAN switches, GPON ONTs, distributed antenna systems (DAS), LED lighting, and security and access control, these solutions provide flexible power architectures to meet evolving infrastructure demands.

With wide AC input ranges, high power efficiency, and advanced 56 VDC power distribution, Corning Power Supply Solutions enable consistent performance across diverse deployment environments. Built with intelligent system design, modular scalability, and comprehensive protection features, these solutions ensure operational continuity, simplified integration, and long-term reliability for mission-critical network applications.

Why Corning Power Supply Solutions?
Scalable Power for Evolving Network Demands

Support everything from distributed LAN deployments to high-density architectures with flexible power options — from modular aggregation to high-capacity, multi-module systems.

High-Efficiency Power Delievry
Reduce energy consumption and operating costs with optimized power conversion and efficient 56 VDC distribution across the network.

Built for Mission-Critical Reliability

Ensure consistent uptime with carrier-grade design, redundant architectures, and comprehensive protection against voltage, current, and thermal risks.

Flexible Architecture to Fit Any Deployment

Enable multiple deployment models—from single-channel distributed power to centralized, high-output systems — supporting a wide range of building and network designs.

Intelligent Monitoring and Control

Gain visibility into system performance with built-in diagnostics, network management capabilities, and real-time status monitoring.

Simplified Integration with LAN Infrastructure

Designed to seamlessly integrate with Corning in-building network solutions, reducing installation complexity and accelerating deployment timelines.

CIP-01-56V FAQs

Unlock the potential of your electrical systems with the Corning Intelligent Power Everon® CIP-01-56V power supply unit. This innovative solution redefines power distribution, providing a National Electrical Code® (NEC®) Class-2 LPS 56V output that opens the door to endless possibilities through connectivity.

  • What sets the Everon® CIP-01-56V apart from other power supply units?

    The Everon® CIP-01-56V stands out with its versatility and power control capabilities. It provides a National Electrical Code® (NEC®) Class-2 LPS 56V output, allowing for various output power characteristics achieved via connectivity to external step-down converter units. With the ability to reduce voltage from 56V to 24V and support up to 95W loads, this power supply unit offers unmatched flexibility. The outputs can be aggregated to provide higher power at the network edge.

  • How can the Everon® CIP-01-56V benefit my applications?

    The CIP-01-56V is designed to empower a wide range of applications, including LAN switches, GPON ONTs, Distributed Antenna Systems, LED Lighting, and Security/Access Control. Its high efficiency, wide AC input range, and built-in monitoring and control features make it an ideal choice for projects requiring reliable and adaptable power solutions.

  • How does the Everon® CIP-01-56V contribute to energy efficiency and sustainability?

    The CIP-01-56V is designed with energy efficiency in mind. Ensuring minimal energy waste, the CIP-01-56V boasts a significant power factor at 230 VAC at full load. Additionally, with an efficiency rating of up to 92%, it reduces energy consumption, lowers operating costs, and minimizes environmental impact. By efficiently delivering power where it's needed, this power supply unit aligns with sustainability goals and contributes to a greener future.

PSU-C-06 FAQs

Discover how the PSU-C-06 delivers scalable, high-efficiency power designed for mission-critical network environments - built to support performance, reliability, and growth.

Let's talk about intelligent Power and Power Supply Units

Whether you need help with current projects or planning for the future, we can help.

Thank you!

Thank you for your inquiry. One of our representatives will be in touch with you shortly.