ActiFi Composite Fiber Optic Cable | Hybrid Powered Fiber Cable | Corning

ActiFi® Fiber Cable: Build the foundation for a smarter technology strategy with powered hybrid cable

Achieve ultimate flexibility by bringing together the future-ready bandwidth capabilities of single-mode optical fiber and the powering capabilities of copper with Corning’s ActiFi Composite Cable.

What is a hybrid composite fiber optic cable?

Hybrid composite fiber optic cables have both fiber and copper conductors under the same cable jacket to deliver data and power to the very edge of your enterprise network.

Advantages of the Hybrid Powered ActiFi Composite Cable

Save Pathway Space
Legacy Category cable networks rely on routine rip-and-replace upgrade cycles and single-purpose infrastructure which leads to crowded pathways and complexity. ActiFi Composite Cable streamlines your infrastructure onto a single cable allowing you to overcome space constraints.

Protect Your Technology Investment
With a future-ready cable, your business can protect your infrastructure investment by leaving your ActiFi composite cable in place during your next technology refresh. Put your technology funds to smarter use by avoiding costly routine rip-and-replace Category cable upgrades.

Speed Up Your Deployment
Keep your project schedule on track by saving time with your network deployment. The hybrid ActiFi composite cable eliminates the need to pull separate cables for data and power which saves you valuable time.

Stay ahead of Future Technology Needs
Increasing Wi-Fi demands is one of the main drivers that is challenging building owners to design their networks with future-ready infrastructure, like ActiFi Composite Cable. Learn why the next generation of technologies will require optical fiber with this 3 minute read: Enabling a Wireless World.

Applications of ActiFi Composite Cables

ActiFi is a Class-3 rated composite cable that supports low voltage (Class 2, 57 VDC/100 V) as well as bulk power solutions. Because ActiFi hybrid cable can reach distances over 600 meter, this cabling choice is also ideal for long-reach or remote applications such as security cameras in a parking area or outdoor campus-wide Wi-Fi.

The ActiFi powered hybrid cable can support devices directly or via a connection to an edge device such as a media converter or software-defined access node (SDAN). ActiFi cable is compatible with Corning’s Media Converter, Intelligent Power Solutions and Long-Reach Solutions.

Product Highlights

Cable Management
ActiFi hybrid cable is also compatible with Corning’s structured cabling, hardware, and housing portfolios including CCH and EDGE. An example below shows how CCH cassettes and housings easily manage ActiFi composite cable. Flexible keystone adapters accept both fiber and power connector types.

Front of Housing
Front of Housing
Back of Housing
Back of Housing

Educational Resources

Fiber to the Edge Network Architecture Enables a Wireless World for Infinite Innovation

Fiber to the Edge Network Architecture Enables a Wireless World for Infinite Innovation

Fiber to the Edge Network Architecture Enables a Wireless World for Infinite Innovation

Learn how fiber-to-the-edge network architecture can help avoid routine short-term network upgrades and enable a wireless world for infinite innovation.

Learn how fiber-to-the-edge network architecture can help avoid routine short-term network upgrades and enable a wireless world for infinite innovation.

ActiFi Composite Cable Ordering Guide

ActiFi Composite Cable Ordering Guide

ActiFi Composite Cable Ordering Guide

Find the right cable for your project with Corning’s broad portfolio of ActiFi composite cable.

Find the right cable for your project with Corning’s broad portfolio of ActiFi composite cable.

Overview: Corning Remote Power Solution

Overview: Corning Remote Power Solution

Overview: Corning Remote Power Solution

Corning remote power solution lets you extend your reach – delivering reliable data and power at greater distances.

Corning remote power solution lets you extend your reach – delivering reliable data and power at greater distances.

Let's talk about Everon® Network Solutions with ActiFi® Cables

Whether you need help with current data demands or planning for the future, we can help.

Complete this form to get started today.

Thank you!

Thank you for your inquiry. One of our representatives will be in touch with you shortly.