Long-Reach Solutions for Enterprise Networks | Corning

What is Corning’s Long-Reach Solution?

What is Corning’s Long-Reach Solution?

Corning’s Long-Reach Solutions offer cost-effective, reliable, and scalable long distance connectivity that can enable the deployment of complex technologies across campuses. Our Long-Reach Solution offers a streamlined architecture that can adapt to future needs and grow with flexible cable infrastructure, intelligent remote power, and connectivity at the edge with our media converters. Download our one pager to learn more >>

If you need to extend your network infrastructure beyond the traditional 100-meter distance limitations of Category cable networks, Corning's Long-Reach solutions are the ideal long distance fiber optic solution for higher education, healthcare, parking garages, and more. With these cost-effective and reliable unmanaged fiber solutions, you can achieve connectivity up to 600 meters or more, without sacrificing bandwidth or power delivery.

Corning's portfolio of Long-Reach Solutions includes the ActiFi® Hybrid Cable, the CIP (Corning Intelligent Power) Solution, and fiber-fed devices such as the 10G HPoE Media Converters.

Corning's Long-Reach Solutions are the ideal choice for organizations that need reliable, high-performance connectivity.

Connectivity at the edge

 

Connectivity at the edge

Intelligent remote power solutions

 

Intelligent remote power solutions

Long-reach flexible cable infrastructure

 

Long-reach flexible cable infrastructure

 

Corning’s Portfolio of Long-Reach Solutions

Corning’s portfolio of long-reach solutions includes the ActiFi® Hybrid Cable, the CIP (Corning Intelligent Power) Solution, and fiber-fed devices such as the 10G HPoE Media Converters or the end-to-end Touchless Networking Solution.

10G 90W HPoE Media Converter

The media converter provides a cost-effective solution to extend individual ports to devices at the edge, as it is interoperable with existing copper or fiber switches and is compatible with Corning’s end-to-end fiber, power hardware, and connectivity solutions.

Our New Fiber Media Converter (FMC) features two dip switches on its face, introducing new functions. The “Watch Dog” dipswitch will reset the PoE power to the powered device (PD) if it stops transmitting data for more than 300 seconds. The “Link Fault Pass-Through” (LFP) dipswitch provides link down status to the switch for both local and remote FMCs. If both dipswitches are turned off, the Gen 2 FMC will perform just like the Gen 1 version.

ActiFi® Hybrid Cable Long-Reach Flexible Cable Infrastructure

Corning’s ActiFi Hybrid Cable delivers data and power to the very edge of your network by using both fiber and copper conductors. Reaching more than 600 m, this cable is ideal for Long-Reach Solutions and remote powering needs for your network.

Corning Network Power Solutions

Corning Intelligent Power Solutions deliver reliable, scalable power for modern LAN and in-building network applications. Designed to support a wide range of use cases including LAN switches, GPON ONTs, distributed antenna systems (DAS), LED lighting, and security and access control these solutions provide flexible power architectures to meet evolving infrastructure demands.

ActiFi® Composite Cable Distance

 

ActiFi Composite Cable Distance — 1 pair | Low Voltage (57 VDC)
  30 Watts 60 Watts 75 Watts
20 AWG 179 m 90 m 71 m
18 AWG 286 m 143 m 114 m
16 AWG 457 m 228 m 182 m
14 AWG >600 m 362 m 289 m
12 AWG >600 m 557 m 457 m

Need help designing your next Long Reach project?

Whether you need help with current data demands or planning for the future, we can help.

Complete this form to get started today.

Thank you for your submission!

Thank you for your inquiry. One of our representatives will be in touch with you shortly.