In a Transwell insert, a membrane (polycarbonate, polytetrafluoroethylene, or polyester) is attached to a plastic casing that's supported above the cell culture plate. These inserts are coated in an extracellular matrix, such as collagen, fibronectin, or Corning Matrigel® matrix.
With a single plate design, cells are more likely to attach to the plastic as they grow. In contrast, a Transwell insert allows cells to be exposed to cell culture media (or air) from above and below. Consequently, this design changes how cells grow and encourages cells to orient themselves as they normally would in vivo. As a result, researchers can produce more realistic models that can support and render more accurate results.
Compared to other permeable membranes, Transwell inserts have a unique self-centering hanging design that stops media from wicking between the insert and the well plate. Inserts have upper and lower compartments that are separated by a microporous membrane.
Alongside this self-centering design, Transwell inserts come in multiple sizes, making them useful for a wide range of applications. For smaller projects, investigators can use a 6-well plate, or they may use 12-well, 24-well, or 96-well plates for larger work, such as comparing drug responses in cells.