SLAS2024

Visit Corning’s Booth #1115 at SLAS2024 to see the latest solutions for drug discovery and lab automation with a focus on 3D cell culture. We invite you to learn more about our solutions in our exhibit, including:

On-Demand Technical Program

Product Features at SLAS2024

Corning Elplasia 12K Flask

Corning® Elplasia® 12K Flask

The Corning Elplasia 12K Flask enables researchers to culture a high density of spheroids in a convenient scaffold-free flask model.

Learn More

Corning Elplasia Plates

Corning Elplasia Plates

Use Corning Elplasia plates to generate, culture, and analyze your spheroids all in a standard plate footprint. Corning Elplasia plates are available in multiple formats, two well geometry types, and two surface coatings.

Learn More

Corning Matrigel Matrix 3D Plates

Corning Matrigel® Matrix-3D Plates

Corning is pleased to offer our Matrigel matrix-3D plates, a pre-coated, ready-to-use option available in 96-well and 384-well formats.

Learn More

Corning Matrigel Matrix for Organoids

Corning Matrigel Matrix for Organoids

Corning’s new Matrigel matrix for organoid culture is an optimized version of this trusted product, formulated to support organoid growth and differentiation.

Learn More

Corning Synthegel 3D Matrix Kits

Corning Synthegel™ 3D Matrix Kits

Corning Synthegel 3D matrix kits are chemically defined self-healing, synthetic hydrogel bio-tools for culturing pluripotent stem cells in a 3D format.

Learn More