Development Kits | Corning® Varioptic® Lenses | Corning

varioptic droplets

Development Kits

Development Kits

Products

D-A-PE-16F

Kit contains:

  • 1 A-PE-16FX-P31
  • 1 USB-M Universal, USB cable
  • 1 Breakout board
  • FocusLab Software
  • Documentation Package

D-A-PE-25H

Kit contains:

  • 1 A-PE-25H-33
  • 1 USB-M Universal, USB cable
  • 1 breakout board
  • FocusLab Software
  • Documentation Package

D-A-PE-25H-D0

Kit contains:

  • 1 A-PE-25HX-D0-33
  • 1 USB-M Universal, USB cable
  • 1 breakout board
  • FocusLab Software 
  • Documentation Package

D-A-PE-39NX-A1

Kit contains:

  • 1 A-PE-39NX-A1-P37
  • 1 USB-M Universal, USB cable
  • 1 breakout board
  • FocusLab Software
  • Documentation Package

D-A-PE-58N

Kit contains:

  • 1 A-PE-58NX-37 
  • 1 USB-M Universal, USB cable
  • 1 breakout board
  • FocusLab Software
  • Documentation Package

D-V-PE-80R0

Kit contains:
  • 1 V-PE-80R0-07
  • 1 USB-M Universal, USB cable
  • VisaLab Software 
  • Documentation Package

 

 

D-C Kits 20MP | 1.1"

Kit contains:

  • 1 C-C-39N0-A1-XXX (XXX= 120, 160, 250 or 350)
  • 1 USB-M Universal and cable
  • FocusLab Software
  • Documentation Package

3D Reconstruction Kit

We developed a 3D reconstruction evaluation kit, which sweeps the liquid lens voltage over a given range, acquires all information and generates a new EDoF image and a 3D point cloud when the sweep is completed. The kit includes :

Nvidia Jetson Nano 4GB Developer Kit
5Mpx camera
Maxim Drivboard   
C-u-25H0-075 liquid microscopy module     
Documentation Package (Micro USB power supply, I2C Cable, SD Card with embedded software)

Additional options are available for this development kit. Click Here for more information.

AF Explorer

D-AF-EXP-STD-075 is the default configuration of the Corning® Varioptic® AF Explorer kit. It is based on the Sony IMX 335 sensor and Corning® Varioptic® C-S-25H0-075 Auto Focus lens module and includes:

  • Main board
  • Sensor board (Sony IMX 335 - 5MP 1/2.8”)
  • C-SE-25H0-075 auto focus lens module
  • TOF sensor
  • Dedicated software
  • Several options available
  • (added sensors, TFT LCD, ...)

Additional options are available for this development kit. Click Here for more information.

D-S Kits (C-S-39N0-XXX)

Kit contains:

  • 2 C-S Modules
  • 1 Maxim Drivboard
  • 1 USB-M Universal, USB cable
  • FocusLab Software
  • Documentation Package

 

XXX=(158,250)

D-S Kits (C-S-25H0-XXX)

Kit contains:

  • 1  C-SE-25H0-XXX
  • 1  USB-M Universal, USB cable
  • 1 Break out board
  • 1 FocusLab Software
  • 1 Documentation Package

XXX=(026,036,047,075,096)

D-uE-25H0-075

Kit contains:

  • 1 C-uE-25H0-075
  • 1 C-Series Microscopy Set
  • 1  USB-M Universal, USB cable
  • 1 Break out board
  • 1 FocusLab Software
  • 1 Documentation Package

D-C Kit 5MP | 2/3"

Kit contains:

  • 1 C-C-39N0-XXX-YYY
  • 1 C-C Com board and cable
  • FocusLab Software
  • Documentation Package

D-T Kits

Kit contains:

  • 1 C-T-39N0-A1-XXX
  • 1 cable
  • FocusLab Software
  • Documentation Package

D-u-39N0-160

Kit contains:

  • 1 C-C-39N0-XXX-YYY
  • 1 C-C Com board and cable
  • 1 Adaptor ring
  • 2 C-mount tubes (20 & 50mm length)
  • FocusLab Software
  • Documentation Package

Software

FocusLab 
FocusLab allows controlling the C-Mount lens through the C-C Series Com Board. The software controls the output voltage on the lens. A specific dialog box enables to send advanced commands to the C-Mount lens. A LabView VI is also provided to control the C-Mount lens through a LabView program. A specific documented DLL allows integrating this in a C-code program. Focuslab allows also to control the USB-M Drivboard.

VisaLab 
Visalab allows customers to control the new V-PE Series. The software controls the output voltage on the liquid lens electrodes to control the sphere, cylinder and angle. A specific documented DLL integrates this in a C-code program. Visalab also allows the control of the V-PE Series through the USB-M Universal.

 

AFLab 
AFLab Software is provided together with the Corning® Varioptic® AF Explorer Development Kit, it allows to select the various AF modes & algorithms, change the basic sensor settings, as well as image & video acquisition among others.