Drivers for Adjustable Lenses | Drivers for Variable Focus Lenses | Corning

Drivers

Breakout board

This board embeds a wire-to-board and ZIF connectors, and allows users to easily connect A-PE and V-PE Series boards to their system via some wires without risks of damaging A-PE and V-PE Series boards by doing some direct pad soldering. The board is provided with an SHR-09V-S-B connector and 150mm long wires with JST terminals on the other end.

Maxim 14574EWL+

Maxim 14574 driver is a quad-output driver which is compatible with A-Series. The maximum output voltage is 70 Vrms. 1.6x2.6mm package. I2C interface.

Driver Boards

USB-M Universal

This board includes a Maxim driver and various FPC connectors for the A-Series, C-S-Series, C-H-Series and C-u-Series. Due to the FocusLab Software, it is easily driven through USB and delivered with the development kits. Its very small form factor enables the use of this board directly with any PC-driven application with no extra hardware development. This board is an evolution of our former “USB-M Flexiboard”. It also provides a compatibility with our C-C-39N0-A1 20Mpx product line.

Board size : 48 x 35 x 8 mm. 

Maxim Drivboard

This board includes a Maxim driver and various FPC connectors for the A-Series, C-S-Series and C-u-Series. It has a 4 pin JST connector for DC power supply and for I²C

communication. It has been designed for fast driving of the adjustable lens directly from a microcontroller, an FPGA, a DSP, etc. A cabled JST connector is supplied with the board.

Board size : 23 x 18 x 8 mm.