Products
C-C-39N0-A1-350
The C-C-Series C-C-39N0-A1-350 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C or SPI input. With a 35 mm EFL, and compatible with 1.1’’ sensors, it is specifically designed for large sensor machine vision applications.
C-C-39N0-A1-250
The C-C-Series C-C-39N0-A1-250 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C or SPI input. With a 25 mm EFL, and compatible with 1.1’’ sensors, it is specifically designed for large sensor machine vision applications.
C-C-39N0-A1-160
The C-C-Series C-C-39N0-A1-160 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C or SPI input. With a 16 mm EFL, and compatible with 1.1’’ sensors, it is specifically designed for large sensor machine vision applications.
C-C-39N0-A1-120
The C-C-Series C-C-39N0-A1-120 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C or SPI input. With a 12 mm EFL, and compatible with 1.1’’ sensors, it is specifically designed for large sensor machine vision applications.
C-C-39N0-250
The C-C-Series C-C-39N0-250 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C, Analog or SPI input. With a 25 mm EFL, and compatible with 2/3’’ sensors, it is specifically designed for machine vision applications.
C-C-39N0-160
The C-C-Series C-C-39N0-160 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C, Analog or SPI input. With a 16 mm EFL, and compatible with 2/3’’ sensors, it is specifically designed for machine vision applications.