A-PE Series
A-PE Series
Corning® Varioptic® Lenses enable variable focus functionality when designed into imaging or beam shaping lenses. They offer a high degree of design freedom for mechanical, electrical, and optical integration. A-PE Series lenses are available with clear aperture sizes ranging from 1.6mm to 5.8mm
Products
A-PE-16F-31 (1.6mm clear aperture)
Our A-PE-16F-31 Variable Focus Lens is the smallest member of the A-PE Series family.
A-PE-25H-33 (2.5mm clear aperture)
Our A-PE-25H-33 lens is dedicated to applications requiring fast response time and high optical power. It is especially suited to industrial applications.
A-PE-25H-D0-33 (2.5mm clear aperture)
Our A-PE-25H-D0-33 lens is dedicated to applications requiring high optical power dynamic range whithin exactly the same mechanical size as the A-PE-25H0-33 for imaging at close distances
A-PE-39N-A1-35 (3.9mm clear aperture)
Our A-PE-39N-A1-35 lens is designed specifically for variable focus products needing a larger clear aperture than our A-25H lens: long focal objectives, large sensors, C-Mount objective lenses, laser beam shaping, etc.
A-PE-58N-37 (5.8mm clear aperture)
The A-PE-58N-37 lens is designed specifically for variable focus products needing a larger clear aperture than our A-PE-39N & A-PE-25H lens: more specifically designed for optical instruments, like for exemple scientific instrumentation, life sciences, and microscopes.