A-PE-39N-A1-35 Variable Focus Lens | Shock Resistant Auto Focus Technology | Corning

varioptic droplets

A-PE-39N-A1-35 Variable Focus Lens

A-PE-39N-A1-35 Variable Focus Lens

Product Details

Our A-PE-39N-A1-35 Variable Focus Lens is designed specifically for variable focus products needing a large clear aperture, long focal objectives, large sensors, C-Mount objective lenses, laser beam shaping, etc. It is perfectly suited for applications such as industrial vision, optical equipment and biometric devices.

A-PE-39N-A1-35 is based on Corning Varioptic’s breakthrough lens technology, allowing variable focus with absolutely no moving parts.

A-PE-39N-A1-35 features 15 diopters of dynamic range, guaranteeing 7 cm focus ability and offers the same low power consumption, high shock resistance and fast focus ability that have led to the success of the A-Series Variable Focus Lenses.

A-PE-39N-A1-35 comes with two different AR coating options, the packaged type without electronics is available under conditions.

Not all A-PE fonctionalities (V-sweep,V-Temp,...) have been realeased yet for this product. Please contact us for more informations.

Contact Us

Click here to contact a member of our sales or product team

TYPICAL PERFORMANCE AT 25°C

 Clear aperture @0° field of view

 3.9 mm

 Low optical power

 -5 diopters (m-1)
 High optical Power  +10 diopters (m-1)
 Optical quality (Wave Front Error)  50 nm (rms)
 Transmission @ 587nm  95%
MECHANICAL DIMENSIONS
 Outer diameter 15.5 mm
 Thickness (rear window to front of lens)  4.05 mm
 Total thickness  5.2 mm
ENVIRONMENTAL SPECIFICATION  
 Storage Temperature  from -40 to 85°C
 Operating Temperature  from -20 to 70°C

Key Features

  • Silent
  • Fast response time
  • Focus range supports 7 cm to infinity
  • Easy to integrate

Ordering Information

  • A-PE-39N0-A1-35: A-39N with an Anti-Reflective coating optimized in the visible range
  • A-PE-39N1-A1-35: A-39N with an Anti-Reflective coating optimized in the Near Infrared

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.