Assembly Integration and Test Capabilities | Aerospace and Defense Optical Systems | Corning
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
This is an abstract image

Assembly Integration and Test Capabilities

Assembly Integration and Test Capabilities

Assembly Integration and Test Capabilities

Assembly Integration and Test Capabilities

  • Precision alignment for optimized optical performance including:

° Minimization of wave-front error
° Optical alignment to mechanical mounting datums

  • Corning has developed tools and processes to facilitate engineering, manufacturing, test

° Compensation algorithms for diamond turning CNC files to minimize system wave front error (WFE)
° Tools for virtual null testing, motor response analysis, custom test software for EOIR systems
° Detailed slope analyses

  • Over 10 HeNe (0.63 μm) interferometers
  • 3.39 & 10.6 μm interferometry capabilities
  • Environmental Testing

° Thermal chambers
° Shock/vibration Facility
° Humidity Chamber
° Cryogenic testing
 

  • Systems are tested as prototypes to develop procedures used during full rate production