Corning OFC Reel Return Program | Corning

Step 1: Verify Quantity and Reel Type.

Step 1: Verify Quantity and Reel Type.

  • Confirm reels are labeled as Corning material and validate quantities, material type (steel, wood, plastic) and size of each reel.
  • Confirm associated type and size meet minimum truck quantity (see table in Appendix B in the Corning Reel Return Document).

Step 2: Complete Expeditors International (EI) manual or online expo system booking form.

            - Manual forms used to schedule any reel transportation for any reel return shipment

            - Exp.o booking tool requires login & password to be issued by EI - to be used by locations scheduling 12 or more FTLs/month)

Step 3: (Manual booking form only) Submit completed booking form.

  • Attach the completed manual booking form and send via email to CLT-OutboundTCS:

            - clt-outboundtcs@expeditors.com

  • Confirmation of receipt will be received from EI within 1 business day.
     

Step 4: Booking Confirmation & BOL.

  • Booking details with carrier, EI booking number and certificate of carriage (BOL) will be provided within one business day.
     

Step 5: Ship Reels.

  • Load reels and provide driver with BOL.
  • Driver is responsible for properly securing reels prior to shipment.
     

Additional Notes:

            - OFC Reel Returns are shipments with Origin of North Carolina

            - OCS Reel Returns are shipments with Origin of Mexico or Texas