Our Corning Configured Racks (CCR), part of our customized GlassWorks AI™ Solutions Portfolio, are designed for large-scale, data center projects, offering a streamlined and repeatable approach to deployment.
Each rack is meticulously planned to align with your infrastructure and future scalability needs. Delivered on schedule and ready for final setup, the installation process requires just two technicians and basic tools, simplifying coordination and improving safety by reducing tasks like overhead work.
While final steps such as connecting assemblies or splicing cables are still needed, this streamlined approach accelerates deployment, reduces complexity, and enhances safety.
The result: increased flexibility to adapt to evolving construction timelines.
CCR also helps to reduce packaging waste (up to 50 % per rack) and CO₂ emissions (up to 500 kg per truckload), while ensuring consistent quality from planning through to commissioning.
Ready to get started?