The fiber distribution hardware manages each fiber and connection point that is associated with active electronics. You may ask, why do operators, designers, and installers use additional fiber optic hardware racks to manage fiber and cable? The active electronics are the most expensive part of the communications network and if there are disconnects that occur when troubleshooting, it can be very costly for operators. So, port replication is used to easily manage fiber and cable to and from end users to reduce risk of inadvertent disconnects and network downtime. The replication mimics the individual connection ports that are within the active electronics except they are placed within passive fiber optic hardware. This provides a direct connection between the passives and actives.
Fiber Distribution Architecture
Fiber Distribution Architecture
| 1A | Outdoor Transition Splice |
| 1B | Indoor/Outdoor Cable |
| 2A | Indoor Transition Splice |
| 2B | Indoor Cable |
| 3A | Medium-Density Fiber Distribution |
| 3B | High-Density Fiber Distribution |
| 4 | Cable Assembly |
With reliability, density, and scalability being critical, Corning offers multiple passive distribution hardware offerings for customers. From a frame and rack standpoint, we offer GR-449 compliant rear cable access frames and zone 4 compliant front cable access frames. After selecting the type of frame that suits your network, the housings and cassettes are the next component to evaluate. Our housings and cassettes support whatever network architecture you are deploying including 5G, Fiber Deep, and NG-PON networks. Our leading fiber optic hardware solutions include:
Centrix™ System Housings and Cassettes
The Centrix™ System is a high-density fiber management system that provides a balance of industry-leading density with innovative jumper routing. The system can be deployed in multiple applications including: central office, headend, FTTx, FTTCS, and data center.
Centrix system supports up to 4,320 LC or 2,880 SC connector ports per standard 7-ft frame/2200 mm. The housing design provides optimized routing paths for jumpers, reducing the risk of pileup or entanglement. There are various cassettes and modules that can be leveraged within the Centrix solution. These include staggered cassettes, MTP®-enabled modules, CPRI tap modules, WDM devices, and coexistence modules. A single jumper length for an in-frame, cross-connect network design reduces jumper inventory.
Eclipse® Housings and Modules
The Eclipse® hardware family is designed for FTTx applications and is available with a variety of splitter solutions that can be colocated within the same hardware frame. The Eclipse hardware family can also provide a more traditional cross-connect or interconnect solution for your network.
The Eclipse hardware wall-mountable connector housings provide interconnect or cross-connect capabilities between the outside plant, riser or distribution cables, and the opto-electronics. The units are ideal in applications that require low-fiber-count distribution (school systems, public libraries, and businesses) and are available in two sizes: the 3-panel housing and the 6-panel housing.
Enhanced Management Frame Housings and Modules
The enhanced management frame (EMF) is designed for FTTx, cross-connect, and interconnect applications. The integrated modular design allows growth and expansion of a fiber management system one frame, one module, and one fiber termination at a time. User-friendly features such as single-jumper length, in-bay jumper storage, transparent modules, and multiple interbay routing options make this frame an ideal solution for both FTTx deployments and traditional cross-connect and interconnect applications.
Redefining Versatility
Fiber Optic Hardware Portfolio
Fiber Optic Hardware Portfolio
Learn MoreTo learn more about what differentiates our hardware solutions, check out our product catalog!
To learn more about what differentiates our hardware solutions, check out our product catalog!
Centrix™ System Quick Facts
Learn more: Centrix™ System Quick FactsSupporting high-density networks is critical as architectures continue to evolve to support 5G. Our Centrix™ solution provides the flexibility required to support this evolution.
Tools and Resources
ハードウェア製品カタログ
ハードウェア製品カタログ
光ファイバハードウェアソリューションに関するフル製品ポートフォリオをご用意。どの様な場所にも適したネットワークアーキテクチャを提供することで、お客様の通信ネットワークに最適なソリューションで接続できます。
光ファイバハードウェアソリューションに関するフル製品ポートフォリオをご用意。どの様な場所にも適したネットワークアーキテクチャを提供することで、お客様の通信ネットワークに最適なソリューションで接続できます。
続きを読むケーブルアセンブリ製品カタログ
ケーブルアセンブリ製品カタログ
コーニングのジャンパ用ソリューションにより、コスト効率よく電子機器をパッシブハードウェアに接続可能です。
コーニングのジャンパ用ソリューションにより、コスト効率よく電子機器をパッシブハードウェアに接続可能です。
続きを読むキャリア コア製品ガイド
キャリア コア製品ガイド
帯域幅需要に遅れをとらないよう既存インフラを維持する場合でも、一からネットワークを構築する場合でも、多くの決断が必要であり、その一つひとつが、収益に影響をもたらします。今すぐコーニングの接続ソリューションをご検討ください。
帯域幅需要に遅れをとらないよう既存インフラを維持する場合でも、一からネットワークを構築する場合でも、多くの決断が必要であり、その一つひとつが、収益に影響をもたらします。今すぐコーニングの接続ソリューションをご検討ください。
続きを読むCO/ HE設計ガイド
CO/ HE設計ガイド
今日の爆発的なデータサービスの増加に対応するためには、高度なファイバ管理を提供する製品が必要です。そこでは信頼性が極めて重要になります。当社のCO/HE設計ガイドは、お客様が要件、課題および目標に基づいて、適切なネットワークアプローチを決定し、実装するのに役立ちます。
今日の爆発的なデータサービスの増加に対応するためには、高度なファイバ管理を提供する製品が必要です。そこでは信頼性が極めて重要になります。当社のCO/HE設計ガイドは、お客様が要件、課題および目標に基づいて、適切なネットワークアプローチを決定し、実装するのに役立ちます。
続きを読む製品図リソースセンター
製品図リソースセンター
主要なハードウェア製品やコネクタ付きケーブル製品の設計や提案に使用できる製品図を用意しています。
主要なハードウェア製品やコネクタ付きケーブル製品の設計や提案に使用できる製品図を用意しています。
続きを読む光スプライス・エンクロージャ 製品カタログ
光スプライス・エンクロージャ 製品カタログ
コーニングのケーブル接続ソリューションは柔軟にネットワークの進化に対応することができます。
コーニングのケーブル接続ソリューションは柔軟にネットワークの進化に対応することができます。
続きを読むC-RAN設計ガイド
C-RAN設計ガイド
コーニングのソリューションが、どのように汎用性に優れた集中型無線アクセスネットワーク(C-RAN)サイト構成を実現しているかご紹介します。
コーニングのソリューションが、どのように汎用性に優れた集中型無線アクセスネットワーク(C-RAN)サイト構成を実現しているかご紹介します。
続きを読む