Microduct Cables | Corning
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
Microduct Cables

Microduct Cables

Microducts are miniaturized plastic conduits that sub-divide internal duct space into smaller compartments into which micro cables can be installed by blowing, jetting or pushing.

Already know what you are looking for?

Already know what you are looking for? Visit all our outdoor cables here.

View Now

MiniXtend® Cable with binderless FastAccess® Technology

Miniaturised cables which are up to 50 percent smaller and 70 percent lighter than traditional loose tube cables. Corning's binderless FastAccess™ Technology enables 70 percent faster cable access. Available with fiber counts from 12 to 144 fibres.

Specification Sheet >

MiniXtend® HD Cable with binderless FastAccess® Technology

High-density micro cables which are 60 percent smaller and 80 percent lighter than traditional loose tube cables and up to 20 percent smaller than Corning's standard MiniXtend® cables. Featuring Corning® SMF-28® Ultra 200 fiber and available with fibre counts from 144 to 432 fibers.

Specification Sheet >

MiniXtend® Central Tube

Miniaturised central tube cables suitable for FTTH deployments and installation in ducts with an inner diameter of 4 mm. Available with fiber counts from 4 to 36 fibers.

Specification Sheet >