These patch cords can be used to connect to ports on a patch panel, switch, hub, router or for bridging short distances between connection points. They are also suitable for connecting terminal devices to a data outlet.
Product Categories
Resources
Patch Cords
Patch Cords
Industrial Patch Cords
Industrial Patch Cords
These patch cords and device connection cables have special plugs to meet the requirements of mechanical and moisture protection in the industrial environment.
Preconnectorized Copper Cable Assemblies
Preconnectorized Copper Cable Assemblies
Pre-assembled copper data cables allow quick plug & play installation and eliminate assembly errors.

FastShip/FastConnect
With our FastShip/FastConnect program, Corning makes it faster than ever to receive our most popular patch cords at no additional cost to you.