PANDA/Polarization Maintaining Fiber

High performance properties of polarization maintaining (PM) fiber include excellent birefringence and low attenuation

Field-Proven as the Industry Standard

Field-Proven as the Industry Standard

PANDA Polarization Maintaining (PM) fibers are designed with high performance properties including excellent birefringence and low attenuation. Corning offers the broadest portfolio of PANDA PM fibers from wavelengths of 400-1550nm and designs such as High NA and Flame Retardant coatings.