Improved fatigue resistance, high usable strength, and excellent resistance to higher temperatures.

We Deliver Ease of Use, Handling and Superior Macro Bend Performance

We Deliver Ease of Use, Handling and Superior Macro Bend Performance

Corning’s High Temperature Fibers are designed for applications requiring improved fatigue resistance, high usable strength, and excellent resistance to higher temperatures and hydrogen permeation.

The fiber consists of single-mode or multimode core and single or dual coating system, including a hermetic carbon layer (optional) and a high temperature acrylate layer.

Products:
 

  • Hermetic Coatings
  •  Acrylate Coatings