SpectraMux® Compact CWDM
SpectraMux® Compact CWDM
Corning’s compact coarse wavelength division multiplexers (CCWDMs) are integrated optical modules using Corning’s free-space optical platform. In a package less than one-fourth the size of conventional CWDM modules, these CCWDMs significantly improve optical performance, while reducing manufacturing costs. The CCWDM mux/demux is available in 4- or 8-channels, and can include an expansion port for 16-channel applications. Custom configurations are available upon request.
Applications
• Broadband Networks
• Optical Add/Drop Multiplexing
• Telecommunications Networks
• Metro Networks
Features
• Low Insertion Loss
• Telcordia 1209/1221 Qualified
• Express Channel Available
• Ultra Stable and Highly Reliable
• Extended Operating Temperature Available