DWDM Components
DWDM Components
Corning offers an extensive line of high-performance dense wavelength division multiplexer (DWDM) components that combine, or multiplex, and separate, or demultiplex multiple optical signals of different wavelengths in a single fiber. Our portfolio of DWDM components also includes high-channel isolation OADMs, O-band mux and demux components, and band filters. Corning DWDM components achieve outstanding field performance through the use of TFF and packaging technologies.
Applications
• Broadband Systems
• Telecommunications Networks
• Metro Networks
• Optical Add/Drop Multiplexing
• Test Instruments
Features
• High Isolation and Low Insertion Loss
• Bidirectional
• Epoxy-Free Optical Path
• Wide- and Flat-Top Passband
• Highly Reliable and Stable
• Telcordia GR 1209/1221 Qualified