Passive Optical Subassembly (POSA) | OEM Optical Communication Solutions | Corning

Passive Optical Subassembly (POSA)

Passive Optical Subassembly (POSA)

Our passive optical subassembly (POSA) uses Corning’s free-space-optics wavelength division multiplexing (WDM) platform to deliver optical mux/demux functionality directly inside standard or customized small-form-factor platform transceivers. Our unique substrate-based POSA and glass-block POSA are designed to seamlessly integrate with your specific input and output interface.

Applications

• Metro and access networks long-reach/extended-reach transceivers
• Data center transceivers

Features

• Supports major transceiver form factors CFP2/4/8, QSF28, QSFP-DD, and beyond
• Implemented as receiver optical subassembly (ROSA) or transmitter optical subassembly
• (TOSA) with highly customizable design
• Ultra-low insertion loss (<1.0 dB) with thin-film-filter technology
• Robust design for thermal perturbation and shock protection
• Flat-top broad passband spectrum with excellent isolation between channels