NanoMux™ Coarse WDM
NanoMux™ Coarse WDM
Corning’s NanoMux™ WDM family, NanoMux Coarse WDM, NanoMux LAN WDM, and NanoMux POSA, are designed for cost-effective multi-wavelength datacom network applications. Our NanoMux WDMs with wide bandpass characteristics allow for non-temperature controlled lasers to be used in transmitters, and allow four wavelengths to be used for unidirectional or bidirectional transmissions. Custom wavelengths and channel configurations are available.
Applications
• Broadband Systems
• Optical Add/Drop Multiplexing
• Telco Networks
• Metro Networks
• 40G and 100G Transceivers
Features
• Bidirectional
• Epoxy-Free Optical Path
• Ultra Stable and Highly Reliable
• Extended Operating Temperature Available