CableMux™ | OEM | Corning

Transceiver Optics

Transceiver Optics

Transceiver Optics

CableMux™

CableMux™

CableMux™ is a single-mode fiber passive breakout cable that can pair with 40GB and 100GB LR4 and ER4 optical transceivers for data center applications. It is also a small footprint multiplexing device suitable for module integration in various telecom and access applications. 

Applications

• Data Centers 
• Optical Add/drop Multiplexing 
• Test Equipment 
• Power Control into Receivers

Features

• Low PDL and WDL 
• Board-Mount Package 
• High Repeatability and Resolution 
• Compact Size and Rugged Construction 
• Multichannel Wavelength Performance

CableMux™

 

CableMux™