Optical Isolators | OEM | Corning

Micro-Optics Components

Micro-Optics Components

Micro-Optics Components

Optical Isolators

Optical Isolators

Corning’s single-stage and dual-stage optical isolators minimize back reflection and back scattering in the reverse direction at any states of polarization. The polarization insensitive isolator is a low-cost component with excellent performance including low insertion loss, high isolation, high return loss, low PDL, and PMD. It is available in both C and L band. Corning also offers miniature optical isolators enabling devices to be integrated in very tight modules. 

Applications

• Fiber Optic Amplifiers 
• WDM and DWDM Systems 
• Transmitters and Fiber Lasers 
• EDFAs 
• CATV Systems

Features

• Ultra-Low PDL and PMD 
• High Isolation, Low Insertion Loss 
• Compact Size