V-Groove Chips and Arrays | OEM Optical Communication Solutions | Corning

V-Groove Chips and Arrays

V-Groove Chips and Arrays

Corning offers a suite of cost-effective glass V-grooves and arrays that are pitched at 127 microns and 250 microns, with product configurations ranging from 1 to 96 channels. All Corning V-grooves feature excellent fiber core position accuracy. Customized designs and fabrication for customer’s specific applications are available.

Applications

• Fiber Arrays

Features

• Excellent Fiber Core Position Accuracy
• Environmentally Stable
• Custom Designs Available