Terminated Arrays | OEM Optical Communication Solutions | Corning

Terminated Arrays

Terminated Arrays

Corning’s terminated fiber array fan-outs feature excellent fiber core position accuracy, low insertion loss and low optical return loss. These FAU fan-outs are pitched 1 to 96 channels with option for PC or APC single-mode ferrules. Corning also provides customized design and fabrication for customer’s specific applications.

 

 

Applications

• AWGs and OADMs
• Splitters

Features

• Low Insertion Loss and Low PDL
• Telcordia GR-1221 Qualified
• Environmentally Stable
• Accurate Fiber Pitch Positions