SC Connectors and Adapters
SC Connectors and Adapters
Corning’s 728 series and 740 series of SC connectors and adapters offer superior performance with high repeatability. Fully intermateable with standard NTT SC, these products deliver long-term stability for a range of applications and conditions. They utilize tightly toleranced preradiused zirconia ferrules for consistent and low-loss performance. The 728 connector series features a NOD spacer element for greater reliability and improved ease of assembly. These products are available in either a premium metal body or in a polymer body construction.
Applications
• CATV Distribution Networks
• Point-to-Point Systems
• Wide-Area Networks
• Telecommunications
• Test Instruments
Features
• NOD Connector Spacer Element Design
• Universal SC Duplex Clip Option
• TIA-604 Compliant
• RoHS Compliant
• Telcordia GR-326 Qualified
• Push-pull type Operation