Corning’s FC-PC connectors (722 series) offer superior performance with very high repeatability. These products are fully intermateable with standard NTT FC-PC products and deliver long-term stability under a wide range of applications and conditions. The 722 series utilizes preradiused zirconia ferrules to ensure low loss. Our FC-PC connector features a NOD spacer element for greater reliability and ease of assembly. We also provide an FC fiber coupling adapter family to support FC-PC interconnection. Corning’s FC adapters are available in a wide range of hybrid adapter styles to fit almost any application or panel requirements.
FC Connectors and Adapters
FC Connectors and Adapters
Applications
• Telecommunications
• CATV Distribution Networks
• Wide-Area Networks
• Test Instruments
Features
• Fixed and Removable Key-Type Connector Available
• NOD Spacer Element Connector Design
• Telcordia GR-326 Qualified
• Precision Pre-Radiused Zirconia Connector Ferrules