Cable Assemblies

Cable Assemblies

Cable Assemblies

Corning's cable assemblies are used to connect a broad range of optical equipment. We offer a full line of industry-standard connection products that support a wide range of fiber and fiber cable types. With our vertically integrated design and manufacturing capability, we can customize these products to meet our customers’ needs for compact size and special features. We specialize in providing our customers with high-performance custom cable assemblies to serve in conjunction with our optical interconnection solutions at all interface points in the optical communications networks. 

Applications

• Telecommunications
• CATV Networks
• Enterprise
• Data Centers

Features

• Precision Pre-radiused Zirconia Ferrules
• Standard or Custom Configurations
• Multimode and Single-Mode Options
• Low-Back Reflection and Insertion Loss
• Telcordia GR-326 Qualified