Loopback Assemblies

Loopback Assemblies

Loopback Assemblies

Corning’s offers a line of MPO fiber optic loopback assemblies for burn-in and testing of MPO network components and systems. These MPO loopback assemblies are used to effectively test transmitter capability and receiver sensitivity, particularly for telecom and datacom requirements. They are packaged in a rugged, compact housing for the highest density available for these applications. MPO loopbacks standard products include a female MPO interface 12-fiber with 8-fiber (QSFP) option or 100G, single-mode or multimode versions. Our compact and rugged housing design provides high stability, reliability, and repeatability. 

Applications

• Telecommunications
• Enterprise
• Network Components

Features

• Compact and Rugged Design
• MPO 12-Fiber or 24-Fiber Ferrule types
• High Stability and Reliability