Corning manufactures a full line of high-performance APC (angle polish connector) fiber connectors and adapters. Corning 8-degree APC connectors are fully intermateable with standard NTT APC products and deliver long-term stability under a range of applications and conditions. These connectors utilize tightly toleranced, pre-angled zirconia ferrules to ensure consistently low loss. Corning APC connectors feature a NOD spacer element for greater reliability and superior ease of assembly. Corning also provides an APC adapter family to support APC termination.
Angled Connectors and Adapters
Angled Connectors and Adapters
Applications
• Broadband Networks
• Telecommunications
• Point-to-Point Systems
• Test Instruments
Features
• Precision Pre-Angled Zirconia Ferrules
• Low-Back Reflection
• Various Adapter Cutouts
• Telcordia GR-326 Qualified
• TIA-604 Compliant
• Connectors Available with either 2 mm, 3 mm, or 900 mm Cable Boot