Corning’s TriWave™ thin-film-filter-based FWDMs are used to combine and separate optical signals in a range of network applications. Our filter-based products allow for higher isolation and narrower wavelength separations than other technologies.
Our WDM1r series is designed for next generation passive optical networks (NGPON), a new optical access system that coexists with GPON on the same ODN. These WDM1r devices, including GPON, video, and OTDR combiners, are designed to accommodate NGPON1 and NGPON2 TWDM wavelengths to maximize the density and enhance the speed of optical distribution network.
Other WDM Filters
Other WDM Filters
Applications
• FTTx
• NGPON
• Broadband Networks
• Optical Add/Drop Multiplexing
• Telecommunications
• Metro Networks
• CATV Systems
Features
• High Isolation
• Low Insertion Loss
• Thin-Film-Filter Technology
• Ultra Stable and Highly Reliable
• Telcordia GR-1209/1221 Qualified
• Express Channel Available
• Ultra Stable and Highly Reliable
• Low Insertion Loss
• Thin-Film-Filter Technology
• Ultra Stable and Highly Reliable
• Telcordia GR-1209/1221 Qualified
• Express Channel Available
• Ultra Stable and Highly Reliable