PLC Splitters | OEM Optical Communication Solutions | Corning

PLC Splitters

PLC Splitters

Corning’s QuickPath™ PLC optical splitters reduce insertion loss and deliver high performance. These devices enable more effective monitoring and management of optical networks. They are available as components, in our quick connect cassettes, or in custom modules and rack-mount designs.

Applications

• FTTx
• CATV Systems
• PON Networks
• Telecommunications

Features

• Custom and Rugged Packaging Available
• Telcordia GR-1209/1221 Qualified
• Low-Input Polarization Sensitivity
• High-Quality Connector Fan-outs