Sustainable Building Design with Fiber to the Edge | Corning

Unlock the Future of Sustainable Building Design with FTTE

Sustainability

Buildings represent 39% of annual greenhouse gas emissions globally, 28% from operational carbon and 11% from building materials and construction or embodied carbon.

 
Sustainability

Energy efficiency advances and environmental policies continue to improve operational carbon.

 
Sustainability

Reduction in embodied carbon must be designed into the building infrastructure to have meaningful impact. This includes network infrastructure that supports the ever-increasing technologies being deployed in sustainable commercial buildings.

 
Sustainability

Fiber to the edge creates sustainable future-ready networks with virtually unlimited bandwidth and ultra-high reliability, requiring less materials, space and energy than traditional copper-based networks.

 
Sustainability

Fiber to the edge networks can also significantly reduce the whole-building life cycle carbon of a building.

 

Download our Building Sustainability White Paper!

Make data-driven decisions for a more sustainable future in building design. Download our Impact of Technology Network Design on Building Sustainability white paper now to gain valuable insights and learn how FTTE technology can revolutionize your approach to carbon reduction and sustainable construction.

Download

Sustainability Highlights:

  • Net-Zero Goals: As companies adopt ESG frameworks, understanding and reducing embodied carbon in real estate investments are crucial steps in achieving net-zero goals.
  • Operational Carbon Reduction: Discover how implementing a sustainable building-wide FTTE network can lead to a 1.3% reduction in whole-building life cycle carbon from day one, making an immediate positive impact on your sustainability goals.
  • Long-Term Environmental Gains: As we anticipate future network and bandwidth growth, our study estimates that using FTTE can prevent up to a 6.8% increase in carbon emissions over 30 years, compared to traditional network solutions that require frequent replacements.
Sustainability Highlights:
Sustainable Design Benefits:

Sustainable Commercial Building Design Benefits:

  • Reduced Cable and Space: FTTE eliminates the need for separate cabling, reducing the total cable amount and the required duct and tray space. A composite (hybrid fiber and power) cable in a zone architecture can reduce linear meters of cable by up to 70%, resulting in significant space and material savings.
  • Energy Efficiency: FTTE networks dramatically reduce energy requirements for HVAC operations, with the Corning HQ estimated to save over 68,000 kWh per year, leading to tangible financial benefits with a simple payback in three years and a remarkable 153% return on investment.

Additional Resources

Need help on designing a sustainable and future ready IT Network?

Complete this form to get started.

Thank you for your submission!

A Corning representative will be contacting you shortly about your inquiry. Should you need immediate assistance please call our customer service line at +49 30 5303 2100.