5G Small Cell Technology

Improve Indoor Cellular Coverage. Simple Installation. Quick Deployment. Unmatched Capabilities.

Corning 5G Indoor Small Cell Technology

Corning SpiderCloud 5G small cell Enterprise Radio Access Network (E-RAN), offers a complete package of the 5G Central Unit, 5G mmWave radios, and software update for the LTE E-RAN to enable 5G Non-Standalone (5G-NSA) service creation for buildings, enterprises, and venues.

SpiderCloud’s E-RAN LTE small cell technology offers market-leading capacity, meets the performance requirements of Tier-1 operators, and is cost-effectively deployed in typical enterprise environments. The LTE E-RAN is a key anchor for enabling 5G in any installed location requiring 5G service.

The E-RAN system is made up of one rack unit sized Service Node that manages multiple single-carrier or dual-carrier Radio Nodes operating in LTE and LTE-LAA across licensed, shared (CBRS), and unlicensed spectrum.

Radio Nodes can be mounted on the ceiling, or on the wall throughout an office or building and are powered by Ethernet, which makes them easy and quick to install. In any deployment, multiple Radio Nodes are connected to the Services Node using Corning SD-LAN Ethernet LAN or other Ethernet infrastructure.

The Service Node lies at the heart of SpiderCloud’s E-RAN solution and ensures the E-RAN is easy to deploy, easy to manage and delivers the performance mobile operators expect. The Service Node is access technology agnostic and supports LTE and LTE-LAA. It features innovative use of technology to enable mobile operators and enterprises to easily install a system without use of specialized engineering.

Systems Integrators with cellular and Wi-Fi expertise in their operation greatly benefit from the SON automation in the E-RAN, and the use of common enterprise technologies like Power over Ethernet, Cat 5e or greater cabling, and IP/IPSec transport over the front- and back-haul.

In CBRS and Private LTE applications, the Services Node has an onboard Citizens Broadband Services Device (CBSD) proxy that connect to the Spectrum Access Service (SAS) cloud service to lease spectrum for use by the radios.

SpiderCloud E-RAN systems are securely managed and monitored by a purpose built Element Management System (EMS) called SpiderNet. SpiderNet is a fully featured EMS platform that leverages industry-standard protocols such as TR-069 and SNMP and provides a flexible NBI for seamless integration with existing OSS, SON and provisioning systems in the operator or enterprise NOC.

Let me help you navigate 5G!

Whether you need help with current data demands or planning for the future, we can help.

Complete this form or call me at 866-383-7662 to get started today.