Realme XT
Boasting a 64MP AI Quad Camera for extreme clarity from ultrawide to macro, the Realme XT also features VOOC Flash Charge 3.0, a large 4000mAh battery and a 6.4-inch FHD+ Super AMOLED display. Both its front and back are designed with tough, drop-resistant Corning® Gorilla® Glass 5.