Quick Connect Program

Quick Connect Program – Quick, Clean, Efficient

Quick Connect Program – Quick, Clean, Efficient

The Corning Quick Connect Program is applicable to under 250-piece orders from 1-10m lengths. Our improved handling in high-density applications are designed to withstand tight bends and challenging cable routes. 

Corning’s Quick Connect Program offers a 2-day lead time for our EDGE™ Uniboot Jumpers, with a 90% delivery guarantee. These jumpers offer a slim design, round two-fiber interconnect cable, and enables low-loss connectivity. These features enable system design flexibility while utilizing our ClearCurve® technology.  Learn More >>

Click here to download the Quick Connect Program brochure.

Tools & Resources