Our industry-leading MTP® connector family has a new addition – the MTP® PRO connector with push-pull boot. Now standard on all EDGE™ and EDGE8® assemblies.*
With no special skills or training required, you can easily perform polarity and pin reconfiguration in the field without removing the connector housing or exposing fibers. Now, the new push-pull boot enables easier mating and unmating in extremely dense applications. The MTP PRO offers true push-pull functionality without compromising the connector footprint. Additionally, its enhanced latching and alignment features reduce debris generation, resulting in trouble-free patching.
The MTP PRO connector with push-pull boot offers simplified and robust field configurability, ease of use, and enhanced performance combined with the MTP connector you know and trust.
*This does not include 24 F MTP connector.