Thank you for your Corning purchase. Register your product below to receive a free 2.5 mm port cleaner. This cleaning tool is designed to clean connectors, either in an adapter panel or unmated. The dry cleaning strand is used to gently clean residue from the connector end face and is good for approximately 525 cleaning cycles. You should receive your gift in approximately one week.
Please reference the pictures to locate the required equipment serial number.