Polarization Maintaining Fiber (PM Fiber) | Panda Fiber Specialty Fibers | Corning
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
Bundle of clear glass fiber up close, multicolored-lighted backdrop

PANDA/Polarization Maintaining Fiber

PANDA/Polarization Maintaining Fiber

High performance properties of polarization maintaining fiber include excellent birefringence and low attenuation

Field-Proven as the Industry Standard

PANDA Polarization Maintaining (PM) fibers are designed with high performance properties including excellent birefringence and low attenuation. Corning offers the broadest portfolio of PANDA PM fibers from wavelengths of 400-1550nm and designs such as High NA and Flame Retardant coatings.

Products:

  • PANDA PM and RC PM FIBER
  • PANDA PM High NA
  • PANDA PM Flame Retardant
  • PANDA PM Bend Insensitive
  • Single Polarization Fiber

Applications:

  • Laser and LED sources
  • Sensors and gyroscopes
  • External modulators
  • Dynamic gain/spectrum equalizers
  • Optical switches
  • Optical fiber coupling
  • Splitters, Combiners, Tap couplers
  • Planar waveguide devices
  • DWDMs
  • OADMs
  • Polarization multiplexers
  • Polarization sensitive components
  • Arrayed devices
  • Optical amplifiers
  • Pump lasers
  • Probes/instrumentation