Spheroid Microplates | Microplates | Corning

Ready to get started in 3D cell culture? You’ve come to the right place. 

3D Spheroids Simplified with Corning

Generate, culture, assay, and analyze your spheroids all in one microplate. The Corning® spheroid microplate features a novel and proprietary design that allows you to use one microplate to achieve all of these steps without manipulating or transferring delicate spheroids.

The microplates feature black opaque walls and clear, round well-bottom geometry, as well as the Corning Ultra-Low Attachment (ULA) surface, which is hydrophilic, biologically inert and non-degradable. All Corning spheroid microplates feature a unique well-bottom design that enables highly reproducible growth of 3D spheroid cultures. The opaque side walls and gridded bottom design reduce well-to-well cross-talk and background fluorescence/luminescence. The Corning spheroid microplate is available in 96-, 384-, and 1536-well formats. 

 

Features & Benefits

Applications Using Corning Spheroid Microplates

Featured Resources

How to Buy

RELATED PRODUCTS


You May Also be Interested in These Related Products

Matrigel® Matrix for Organoid Culture

Matrigel® Matrix for Organoid Culture

Keep your organoid cultures right on target with an optimized formulation with Corning Matrigel matrix for organoid culture.

Learn More

Elplasia® Plates

Elplasia® Plates

Enable high density, scaffold-free, self-assembly spheroid formation, culture, and analysis in a standard plate footprint.

Learn More

3D Clear Tissue Clearing Reagent

3D Clear Tissue Clearing Reagent

Clear 3D cell culture models with minimal changes to morphology and without compromising sensitivity.